更新する
最小発注数量の関係上、発注数量が更新されましたのでご注意ください。
発注数量が更新されましたのでご注意ください。これは最小発注数量の設定によるものです。
![]() |
Read the operating instructions before use. |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
These numbers refer to the corresponding illustrations found at the beginning of these operating instructions |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text |
![]() |
Item reference numbers are used in the overview illustrations and refer to the numbers used in the product overview section |
![]() |
This symbol is intended to draw special attention to certain points when handling the product. |
![]() |
Wear eye protection. |
![]() |
Revolutions per minute |
![]() |
Revolutions per minute |
![]() |
Rated speed |
![]() |
Diameter |
![]() |
Protection class II (double-insulated) |
Angle grinder |
AG 230-27DB |
Generation |
04 |
Serial no. |
The product described is a hand-held electric angle grinder. It is designed for cutting and grinding metal and mineral materials without use of water. It may used only for dry cutting / grinding.
The tool may be operated only when connected to a power supply providing a voltage and frequency in compliance with the information given on its type plate.The power tool may be used for cutting, slitting and grinding mineral materials only when equipped with the corresponding guard (optional accessory).
A dust removal hood together with a suitable Hilti vacuum cleaner must be used for working on mineral materials such as concrete or stone.
Application |
Designation |
Material |
|
---|---|---|---|
Abrasive cutting disc |
Cutting, slitting |
AC‑D |
Metal |
Diamond cutting disc |
Cutting, slitting |
DC‑D |
Mineral |
Abrasive grinding disc |
Rough grinding |
AG-D |
metal |
Item |
Equipment |
AC‑D |
AG-D |
DC‑D |
---|---|---|---|---|
A |
Guard |
- |
X |
X |
B |
Guard with cover plate |
X |
- |
X |
C |
DC-EX 230/9" dust hood for cutting |
‑ |
‑ |
X |
D |
Side handle |
X |
X |
X |
E |
DC-BG 230/9" hoop grip (optional for D) |
X |
X |
X |
F |
Clamping nut |
X |
X |
X |
G |
Clamping flange |
X |
X |
X |
H |
Kwik lock (optional for F) |
X |
X |
X |
AG 230-27DB |
|
---|---|
Rated speed |
6,500 /min |
Maximum disc diameter |
230 mm |
Thread diameter |
M14 |
Thread length |
22 mm |
Weight in accordance with EPTA procedure 01 |
6.8 kg |
AG 230-27DB |
|
---|---|
Sound power level (LWA) |
104 dB(A) |
Emission sound pressure level (LpA) |
93 dB(A) |
Uncertainty for the sound pressure level (KpA) |
3 dB(A) |
AG 230-27DB |
|
---|---|
Surface grinding with the vibration-absorbing side handle (ah,AG) |
6.3 m/s² |
Uncertainty (K) |
1.5 m/s² |
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
The tool doesn’t start. |
Interruption in the electric supply. |
|
The supply cord or plug is defective. |
|
|
The carbon brushes are worn. |
|
|
The restart interlock is active after disconnection or an interruption in the electric supply. |
|
|
The tool doesn’t work. |
The tool has been overloaded. |
|
The tool does not achieve full power. |
The extension cord conductor cross section (gauge) is inadequate. |
|
Malfunction in the ATC system. |
|
ご利用されるアカウントを選択いただくと、お客様固有の価格が表示されます。